1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit breaker

CIRCIT BRAEAKER FOR WIRING

Circuit breaker
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,050.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2CDS251001R0164 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,050.71

฿ 593.86

CIRCIT BRAEAKER FOR WIRING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Width(mm) 17.5mm Depth(mm) 75.8mm Series S200
Range System M Pro Length 88mm Current Rating 16 A
Rated AC Voltage 253 V Number of Poles 1 Breaking Capacity 6 kA
Rated DC Voltage 72V Tripping Characteristics Type C

Please check the type/dimensions/specifications of the part 2CDS251001R0164 in the Circuit breaker series.