1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Terminal Block ML-3391 Series (Part Number)

TERMINAL BLOCK TERMINAL

Screw Terminal Block ML-3391 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 513.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images.

Product Description

SATO PARTS terminal block (round/spade terminal), screw terminal block ML-3391 series.

 
Part Number
ML-3391-C-10P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 513.47

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Direct attachment. Screw Size M3 Parts/Completed products Assembled product
Wiring Method Screw Number of input/outputs 1 to 1 Rated current (JIS)(A) 6
Rated Voltage(V) 250 Main insulation material Phenol (UL94V-0)

Please check the type/dimensions/specifications of the part ML-3391-C-10P in the Screw Terminal Block ML-3391 Series series.