(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product is for the SL-4000-CWSH and SL-4000-CWSV common plug side only.
・ Fluoropolymer is applied to buttons to make them operate smoothly. White foreign object may appear to have adhered due to the concentration and accumulation of this fluoropolymer in the recesses of the button operation part, but this does not affect the quality.
Part Number |
---|
SL-4000-CP-2PGY |
SL-4000-CP-4PGY |
SL-4000-CP-5PGY |
SL-4000-CP-12PGY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 397.31 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | 2 | ||
฿ 448.87 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | 4 | ||
฿ 289.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 5 | ||
฿ 768.13 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 12 |
Loading...
Wiring Method | Screwless | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 5 | Rated current (UL)(A) | 5 |
Rated Voltage(V) | 300 | Main insulation material | Nylon 66 (UL94V-0) |
How can we improve?
How can we improve?