1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwless Terminal Block SL-4000-ASH Series

Screwless Terminal Block SL-4000-ASH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 791.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images.

Product Description

The buttons are coated with fluoropolymer to ensure smooth operation. The fluoropolymer may accumulate such as in the recessed areas around the operating buttons and appear as white foreign object, but it does not affect product quality.

 
Part Number
SL-4000-ASH-4PGY
SL-4000-ASH-10PGY
SL-4000-ASH-12PGY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 791.67

TERMINAL BLOCK TERMINAL 1 Piece(s) Quote 10

฿ 1,916.67

TERMINAL BLOCK TERMINAL 1 Piece(s) Quote 10

฿ 2,308.33

TERMINAL BLOCK TERMINAL 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Rated current (UL)(A) 5 Mounting Method Direct attachment. Parts/Completed products Assembled product
Wiring Method Screwless Number of input/outputs 1 to 1 Rated current (JIS)(A) 5
Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)