1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwless Terminal Block SL-4000-AS Series

Screwless Terminal Block SL-4000-AS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,128.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

Fluoropolymer is applied to buttons to make them operate smoothly. White foreign object may appear to have adhered due to the concentration and accumulation of this fluoropolymer in the recesses of the button operation part, but this does not affect the quality.

 
Part Number
SL-4000-AS-10PGY
SL-4000-AS-12PGY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 1,128.09

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10

฿ 1,274.91

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment. Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 5 Rated current (UL)(A) 5
Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)