1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Tube FG-10 Series (Part Number)

FUSE TUBE

Fuse Tube FG-10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fuse Tube FG-10 Series
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 6A
● Fuse sizes (Diameter X Length): 5.2 x 20 mm.
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

Part Number
FG-10-6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 98.14

FUSE TUBE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC125 Rated Current(A) 6 Fuse size φ 5.2 × 20 mm
Representative Standard PSE Lead Wire NA Main insulation material Glass

Please check the type/dimensions/specifications of the part FG-10-6A in the Fuse Tube FG-10 Series series.