(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Optional item for rotating lights and indicator lights, which come in 2 types: brackets and bracket covers.
Using this rubber mounting, IP23 models become IP65.
Parts | SKS/SF08/SL08 Ø 80 mm | SKH*1/ SF10/ SL10 Ø 100 mm | SKP*2/ SL15 Ø 150 mm | |||
---|---|---|---|---|---|---|
Globe | Red | GA0000029-F1 | Red | GA0000033-F1 | Red | GA0000037-F1 |
Amber | GA0000030-F1 | Amber | GA0000034-F1 | Amber | GA0000038-F1 | |
Green | GA0000031-F1 | Green | GA0000035-F1 | Green | GA0000039-F1 | |
Blue | GA0000032-F1 | Blue | GA0000036-F1 | Blue | GA0000040-F1 | |
Waterproof ring | GA0000794-F1 | GA0000795-F1 | GA0000796-F1 |
Parts | SF08/SL08 Ø 80 mm | SF10/SL10 Ø 100 mm | SL15 Ø 150 mm | |||
---|---|---|---|---|---|---|
Mounting bracket With : - waterproof ring - waterproof sheet | GA0000512-F1 | GA0000513-F1 | GA0000514-F1 | |||
Waterproof sheet | GA0000498-F1 | GA0000499-F1 | GA0000500-F1 |
Part Number |
---|
SZK-101 |
SZK-102 |
SZK-103 |
SZK-104 |
SZK-105 |
SZP-101 |
SZW-101 |
SZW-102 |
SZW-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Material | Specifications | Supported models and shapes |
---|---|---|---|---|---|---|---|---|---|
฿ 613.00 | REVOLVING LIGHT BRACKET | 1 Piece(s) | 21 Day(s) | Bracket | PC | Wall mount waterproof bracket | SKS/SKH/SF08/SF10/SL08/SL10 | ||
฿ 849.00 | REVOLVING LIGHT BRACKET | 1 Piece(s) | 21 Day(s) | Bracket | SUS304 | Wall mounting bracket | SKS/SKH/SF08/SF10/SL08/SL10 | ||
฿ 1,540.00 | REVOLVING LIGHT BRACKET | 1 Piece(s) | 21 Day(s) | Bracket | SUS304 | Wall mounting bracket | SKP/SL15 | ||
฿ 503.00 | BRACKET COVER | 1 Piece(s) | 21 Day(s) | Cover | PC | Cover for wall mounting bracket | SZK-102 | ||
฿ 990.00 | BRACKET COVER | 1 Piece(s) | 21 Day(s) | Cover | PC | Cover for wall mounting bracket | SZK-103 | ||
฿ 817.00 | REVOLVING LIGHT BRACKET | 1 Piece(s) | 21 Day(s) | Bracket | PC | Pole mounting bracket | SKH/SF10/SL10 | ||
฿ 801.00 | REVOLVING LIGHT BRACKET | 1 Piece(s) | 21 Day(s) | Bracket | SPCE | Ceiling mounting bracket | SKH/SF10/SL10 | ||
฿ 244.00 | MOUNT RUBBER | 1 Piece(s) | 21 Day(s) | Rubber | Silicon | Rubber Mount | SKS/SF08/SL08 3-point bolt foot mounting type | ||
฿ 314.00 | MOUNT RUBBER | 1 Piece(s) | Same day | Rubber | Silicon | Rubber Mount | SKH/SF10/SL10 3-point bolt foot mounting type |
Loading...
How can we improve?
How can we improve?