(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-function Beacons
[Features]
- PATLITE's newly developed multi-fresnel lens. This thin, rigid lens is capable of collecting and diffusing light more effectively than a conventional lens.
- High Efficiency This motorless, maintenance-free design produces LED animations including simulated rotation, flashing, and pulsing effects.
- Wide Selection of Light Patterns
- Select from 22 light patterns to indicate various statuses at your work field.
- The light pattern can easily be configured by adjusting the rotary switch and wiring channels.
Select from 22 light patterns to indicate various statuses at your work field. The light pattern can easily be configured by adjusting the rotary switch and wiring channels.
Wiring | CH1 | CH2 | CH1 | CH2 | CH1 | CH2 | CH1 | CH2 |
---|---|---|---|---|---|---|---|---|
Rotary switch | OFF | OFF | ON | OFF | OFF | ON | ON | ON |
0 | Off | Rotating (120 rpm) | Triple-flash | Rotating (120 rpm) | ||||
1 | Off | Rotating (180 rpm) | Triple-flash | Rotating (180 rpm) | ||||
2 | Off | Triple-flash | Pulse pattern | Triple-flash | ||||
3 | Off | Rotating (60 rpm) | Rotation (120 rpm) | Rotating (180 rpm) | ||||
4 | Off | Single-flash | Double-flash | Triple-flash | ||||
5 | Triple-flash | Triple-flash | Triple-flash | Triple-flash | ||||
6 | Pulse pattern | Pulse pattern | Pulse pattern | Pulse pattern | ||||
7 | Rotating (60 rpm) | Rotating (60 rpm) | Rotating (60 rpm) | Rotating (60 rpm) | ||||
8 | Rotating (120 rpm) | Rotating (120 rpm) | Rotating (120 rpm) | Rotating (120 rpm) | ||||
9 | Rotating (180 rpm) | Rotating (180 rpm) | Rotating (180 rpm) | Rotating (180 rpm) |
- Reduce brightness during night time.
- Adjust flash speeds depending on urgency.
- Adjust rotation speeds depending on level of danger.
· The SF is mounted on a fill machine to indicate multiple operation statuses using different rotation and flash settings. Select from 22 light patterns to provide unambiguous visual signals.
· As the SF is powered on, visual signals will immediately begin to operate. This eliminates the need for a device to trigger operating functions for this type of application.
· The SF is installed at a gate to warn pedestrians of large vehicles passing through. A timer switch is used to dim the light during the dark hours to avoid blinding drivers.
Part Number |
---|
SF10-M1JN-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Voltage (V) | Color | Buzzer (includes) | Representative Standard | Wiring | Mounting |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,044.00 | REVOLVING LIGHT | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Red | NA | CE / UL / CUL | Cabtyre cable | 3-point bolt foot mounting |
Loading...
Light emitting part shape | Warhead shape | Size(φ) | 100 | Light Source | LED |
---|---|---|---|---|---|
Mounting Method | Direct mounting | Lighting/blinking | Lighting | Rotation | Available |
Please check the type/dimensions/specifications of the part SF10-M1JN-R in the Multi-function Beacon, ⌀100mm, SF10 Series series.
Part Number |
---|
SF10-M1JN-B |
SF10-M1JN-G |
SF10-M1JN-Y |
SF10-M1KTB-B |
SF10-M1KTB-G |
SF10-M1KTB-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (V) | Color | Buzzer (includes) | Representative Standard | Wiring | Mounting |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,437.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Blue | NA | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 5,437.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Green | NA | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 5,044.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Yellow | NA | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 6,207.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Blue | [Available] Available | CE / CUL / UL | Push-in terminal block | 2-point hole type mounting | ||
฿ 6,207.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Green | [Available] Available | CE / CUL / UL | Push-in terminal block | 2-point hole type mounting | ||
฿ 5,830.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Red | [Available] Available | CE / CUL / UL | Push-in terminal block | 2-point hole type mounting |
How can we improve?
How can we improve?