1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-function Beacon, ⌀80mm, SF08 Series (SF08-M1JN-G)

REVOLVING LIGHT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image. Please refer to the catalog for the detailed shape.

Product Description

Multi-function Beacons

[Features]
- PATLITE's newly developed multi-fresnel lens. This thin, rigid lens is capable of collecting and diffusing light more effectively than a conventional lens.
- High Efficiency This motorless, maintenance-free design produces LED animations including simulated rotation, flashing, and pulsing effects.
- Wide Selection of Light Patterns
- Select from 22 light patterns to indicate various statuses at your work field.
- The light pattern can easily be configured by adjusting the rotary switch and wiring channels.

Multi-function Beacon, SF Series

Multi-function Beacon, SF Series

Product Introduction

High Efficiency

This motorless, maintenance-free design produces LED animations
including simulated rotation, flashing, and pulsing effects.
The SF is designed with PATLITE's newly developed multi-fresnel lens.
This thin, rigid lens is capable of collecting and diffusing light more effectively than a conventional lens.
Multi-function Beacon, SF Series
Multi-function Beacon, SF Series

Wide Selection of Light Patterns

Select from 22 light patterns to indicate various statuses at your work field. The light pattern can easily be configured by adjusting the rotary switch and wiring channels.

WiringCH1CH2CH1CH2CH1CH2CH1CH2
Rotary switchOFFOFFONOFFOFFONONON
0OffRotating (120 rpm)Triple-flash Rotating (120 rpm)
1OffRotating (180 rpm)Triple-flash Rotating (180 rpm)
2OffTriple-flashPulse pattern Triple-flash
3OffRotating (60 rpm)Rotation (120 rpm)Rotating (180 rpm)
4OffSingle-flashDouble-flashTriple-flash
5Triple-flash Triple-flash Triple-flash Triple-flash
6Pulse pattern Pulse pattern Pulse pattern Pulse pattern
7Rotating (60 rpm) Rotating (60 rpm) Rotating (60 rpm) Rotating (60 rpm)
8Rotating (120 rpm) Rotating (120 rpm) Rotating (120 rpm) Rotating (120 rpm)
9Rotating (180 rpm) Rotating (180 rpm) Rotating (180 rpm) Rotating (180 rpm)
 = Dimmed      = Half-side emitted

[Examples of Usage]

- Reduce brightness during night time.
- Adjust flash speeds depending on urgency.
- Adjust rotation speeds depending on level of danger.



Application Examples

Multi-function Beacon, SF Series

· The SF is mounted on a fill machine to indicate multiple operation statuses using different rotation and flash settings. Select from 22 light patterns to provide unambiguous visual signals.
· As the SF is powered on, visual signals will immediately begin to operate. This eliminates the need for a device to trigger operating functions for this type of application.
· The SF is installed at a gate to warn pedestrians of large vehicles passing through. A timer switch is used to dim the light during the dark hours to avoid blinding drivers.

Part Number
SF08-M1JN-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Color Buzzer (includes) Representative Standard Wiring Mounting

฿ 5,123.00

REVOLVING LIGHT 1 Piece(s) 21 Day(s) [Other] DC12/24VGreenNACE / UL / CULCabtyre cable3-point bolt foot mounting

Loading...

  1. 1
 

Basic Information

Light emitting part shape Warhead shape Size(φ) 80 Light Source LED
Mounting Method Direct mounting Lighting/blinking Lighting Rotation Available

Please check the type/dimensions/specifications of the part SF08-M1JN-G in the Multi-function Beacon, ⌀80mm, SF08 Series series.

Products with similar specification

Part Number
SF08-M1JN-B
SF08-M1JN-R
SF08-M1JN-Y
SF08-M1KTB-B
SF08-M1KTB-G
SF08-M1KTB-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Color Buzzer (includes) Representative Standard Wiring Mounting

฿ 5,123.00

1 Piece(s) 21 Day(s) [Other] DC12/24VBlueNACE / CUL / ULCabtyre cable3-point bolt foot mounting

฿ 4,761.00

1 Piece(s) 5 Day(s) [Other] DC12/24VRedNACE / CUL / ULCabtyre cable3-point bolt foot mounting

฿ 4,761.00

1 Piece(s) 5 Day(s) [Other] DC12/24VYellowNACE / CUL / ULCabtyre cable3-point bolt foot mounting

฿ 5,924.00

1 Piece(s) 6 Day(s) [Other] DC12/24VBlue[Available] AvailableCE / CUL / ULPush-in terminal block2-point hole type mounting

฿ 5,924.00

1 Piece(s) 21 Day(s) [Other] DC12/24VGreen[Available] AvailableCE / CUL / ULPush-in terminal block2-point hole type mounting

฿ 5,531.00

1 Piece(s) 21 Day(s) [Other] DC12/24VRed[Available] AvailableCE / CUL / ULPush-in terminal block2-point hole type mounting