(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Full Visibility The newly developed Fresnel lens distributes ambient, uniform light from all surfaces of the globe, including the top.
- Compared to competing products, the SL has a wider, light-emitting surface, with over 5 times the luminous intensity.
- Easy Mounting IP66 rating (KT type)
(1) Screw in the mounting bracket
(2) Connect wires to the push-in terminal block
(3) Mount the body onto the mounting bracket
(4) Lock into place
Application Examples
・ At this train station, a combination of flashing light and sound from the SL warns people at the platform of approaching trains.
・ The SL on this control panel alternates between continuous, blinking, and triple flashing lights to indicate normal, warning, and critical conditions respectively.
・ This SL is mounted on the ceiling of a store, indicating emergencies by flashing light, which is visible from a distance.
Part Number |
---|
SL15-M1JN-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Voltage (V) | Color | Representative Standard | Wiring | Mounting |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,761.00 | REVOLVING LIGHT | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Yellow | CE / UL / CUL | Cabtyre cable | 3-point bolt foot mounting |
Loading...
Light emitting part shape | Warhead shape | Size(φ) | 150 | Light Source | LED |
---|---|---|---|---|---|
Mounting Method | Direct mounting | Buzzer (includes) | NA | Lighting/blinking | Lighting/blinking |
Rotation | NA |
Please check the type/dimensions/specifications of the part SL15-M1JN-Y in the Flashing Beacon, ⌀150mm, SL15 Series series.
Part Number |
---|
SL15-M1JN-B |
SL15-M1JN-G |
SL15-M1JN-R |
SL15-M1KTN-B |
SL15-M1KTN-G |
SL15-M1KTN-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (V) | Color | Representative Standard | Wiring | Mounting |
---|---|---|---|---|---|---|---|---|---|
฿ 5,123.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Blue | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 5,123.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Green | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 4,761.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Red | CE / CUL / UL | Cabtyre cable | 3-point bolt foot mounting | ||
฿ 5,516.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Blue | CE / CUL / UL | Push-in terminal block | 3-point hole type mounting | ||
฿ 5,516.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Green | CE / CUL / UL | Push-in terminal block | 3-point hole type mounting | ||
฿ 5,154.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12/24V | Red | CE / CUL / UL | Push-in terminal block | 3-point hole type mounting |
How can we improve?
How can we improve?