1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Beacon, ⌀150mm, SKP Series (SKP-M1J-G)

REVOLVING LIGHT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rotating Beacon, ⌀150mm, SKP Series
  • Rotating Beacon, ⌀150mm, SKP Series
  • Rotating Beacon, ⌀150mm, SKP Series
  • Rotating Beacon, ⌀150mm, SKP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image. Please refer to the catalog for the detailed shape.

Product Description

[Durable and Reliable]
- The SK is equipped with a brushless motor, which produces less heating than a conventional motor, and has a longer motor life.
- The steel ball bearings, located at the base of the reflector, are designed to greatly reduce wear over time and provides quiet reflector rotation.

[Higher Visibility]
- This newly developed dual-reflector efficiently distributes LED light, creating bright, even light output.
- The light-emitting surface is designed to provide maximum visibility and effective visual signals.

Rotating Beacon, SK Series

Rotating Beacon, SK Series

Product Introduction

Durable and Reliable

Rotating Beacon, SK Series
Rotating Beacon, SK Series
Rotating Beacon, SK Series
( 1 )
( 2 )

(1) The SK is equipped with a brushless motor, which produces less heating than a conventional motor, and has a longer motor life.
(2) The steel ball bearings, located at the base of the reflector, are designed to greatly reduce wear over time and provides quiet reflector rotation.
 

Higher Visibility

Rotating Beacon, SK Series
This newly developed dual-reflector efficiently distributes LED light,
creating bright, even light output.
Rotating Beacon, SK Series
The light-emitting surface is designed to provide maximum 
visibility and effective visual signals.

Conversion Table


Application Examples

Rotating Beacon, SK Series

· The distinct light rotation of the SK makes it suitable for providing efficient visual signaling in emergency situations.
· Due to the long-life LEDs in the SK, it is used in 24-hour parking structures where there is an absence of parking attendants, as an "always-on" warning light.
· The SK installed on this AGV gives bright, rotating indication to its surroundings while in motion, to prevent accidents in case a person is stepping in the path of the vehicle.

Part Number
SKP-M1J-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Color Representative Standard

฿ 4,274.00

REVOLVING LIGHT 1 Piece(s) 21 Day(s) [Other] DC12/24VGreenCE / UL / CUL

Loading...

  1. 1
 

Basic Information

Light emitting part shape Warhead shape Size(φ) 150 Light Source LED
Mounting Method Direct mounting Buzzer (includes) NA Lighting/blinking Lighting
Rotation Available Wiring Cabtyre cable

Please check the type/dimensions/specifications of the part SKP-M1J-G in the Rotating Beacon, ⌀150mm, SKP Series series.

Products with similar specification

Part Number
SKP-M1J-B
SKP-M1J-R
SKP-M1J-Y
SKP-M2J-B
SKP-M2J-G
SKP-M2J-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Color Representative Standard

฿ 4,274.00

1 Piece(s) 21 Day(s) [Other] DC12/24VBlueCE / CUL / UL

฿ 3,881.00

1 Piece(s) Same day [Other] DC12/24VRedCE / CUL / UL

฿ 3,881.00

1 Piece(s) Same day [Other] DC12/24VYellowCE / CUL / UL

฿ 4,714.00

1 Piece(s) 21 Day(s) [Other] AC100 to 240VBlueCE / PSE / CUL / UL

฿ 4,714.00

1 Piece(s) 21 Day(s) [Other] AC100 to 240VGreenCE / PSE / CUL / UL

฿ 4,353.00

1 Piece(s) Same day [Other] AC100 to 240VRedCE / PSE / CUL / UL