(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotating notification with a brushless motor. The revolving light that exerts the good effect in all scenes.
(1) The SK is equipped with a brushless motor, which produces less heating than a conventional motor, and has a longer motor life.
(2) The steel ball bearings, located at the base of the reflector, are designed to greatly reduce wear over time and provides quiet reflector rotation.
· The distinct light rotation of the SK makes it suitable for providing efficient visual signaling in emergency situations.
· Due to the long-life LEDs in the SK, it is used in 24-hour parking structures where there is an absence of parking attendants, as an "always-on" warning light.
· The SK installed on this AGV gives bright, rotating indication to its surroundings while in motion, to prevent accidents in case a person is stepping in the path of the vehicle.
Part Number |
---|
SKH-M2-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (φ) | Rated Voltage (V) | Color | Buzzer (includes) | Representative Standard | Wiring |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,745.47 | REVOLVING LIGHT | 1 Piece(s) | 5 Day(s) | - | AC100V | Red | NA | PSE / CE / UL / CUL | A cord with AC plug |
Loading...
Light emitting part shape | Warhead shape | Light Source | LED | Mounting Method | Direct mounting |
---|---|---|---|---|---|
Lighting/blinking | Lighting | Rotation | Available |
Please check the type/dimensions/specifications of the part SKH-M2-R in the Revolving Light, SK Series series.
Part Number |
---|
SKH-M1J-Y |
SKH-M1JB-B |
SKH-M1JB-G |
SKH-M2-Y |
SKH-M2B-B |
SKH-M2B-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (φ) | Rated Voltage (V) | Color | Buzzer (includes) | Representative Standard | Wiring |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,127.00 | 1 Piece(s) | 21 Day(s) | 100 | DC12/24V | Yellow | NA | CE / CUL / UL | Cabtyre cable | ||
฿ 3,881.00 | 1 Piece(s) | 21 Day(s) | 100 | DC12/24V | Blue | [Available] Available | CE / CUL / UL | Cabtyre cable | ||
฿ 3,881.00 | 1 Piece(s) | 5 Day(s) | 100 | DC12/24V | Green | [Available] Available | CE / CUL / UL | Cabtyre cable | ||
฿ 5,745.47 | 1 Piece(s) | 5 Day(s) | - | AC100V | Yellow | NA | CE / PSE / CUL / UL | A cord with AC plug | ||
฿ 7,245.84 | 1 Piece(s) | 23 Day(s) | - | AC100V | Blue | [Available] Available | CE / PSE / CUL / UL | A cord with AC plug | ||
฿ 7,245.84 | 1 Piece(s) | 23 Day(s) | - | AC100V | Green | [Available] Available | CE / PSE / CUL / UL | A cord with AC plug |
How can we improve?
How can we improve?