1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switching / Power Supply S8FS-G Replacement Bracket

Switching / Power Supply S8FS-G Replacement Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Replacement bracket for Switching Power Supply S8FS-G.

Part Number
S82Y-FSG-F32
S82Y-FSG-F38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length L
(mm)
Depth
(mm)
Compatible Model

฿ 518.00

SWITCHINGPOWERSUPPLYOPTION 1 Piece(s) 26 Day(s) 1030105S8FS-G100□□ / S8FS-G150□□

฿ 642.00

SWITCHING POWER SUPPLY OPTION 1 Piece(s) 26 Day(s) -109130S8FS-G300□□

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part Mounting Type Front mounting