1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Power Supply S8VK-WA

Switching Power Supply S8VK-WA
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,047.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Delivery date has become unstable due to the difficulty in obtaining materials, components, etc.

Product Description

[Features]
·Three-phase 200 V system input specifications are now available
·Solving the phase equilibrium issues required in the semiconductor / FPD industry
·Supports early identification of abnormal locations with 3 LEDs, enabling high-capacity load startup with 150% peak current

 
Part Number
S8VK-WA24024
S8VK-WA48024SALE
S8VK-WA96024SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Dimension depth
(mm)
Dimension width
(mm)

฿ 13,047.00

POWER SUPPLY 1 Piece(s) 6 Day(s) -122.6-

฿ 19,075.00

฿ 13,407.82

POWER SUPPLY 1 Piece(s) 6 Day(s) -122.465

฿ 36,235.00

฿ 21,741.00

POWER SUPPLY 1 Piece(s) 3 Day(s) 960122.5118

Loading...

  1. 1

Basic Information

Output voltage (Single only) DC24V Shape DIN rail direct attachment Input Voltage AC/DC
Single/multi Single Dimension height(mm) 125.2 Representative Standard CE / UL / CUL / TUV
Included Function Coating / Parallel Rated Input Voltage(V) AC200 to 240