1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Axial Fans R89F-D

FAN

DC Axial Fans R89F-D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,760.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Axial Fans R89F-D
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 25
● Maximum Air flow (DC input voltage)(m3/min) : 3.68
● Power Supply Voltage : 24 VDC
● Noise (dB) : 51
● Material
Frame - PBT (Polybutylene Terephthalate)/ ABS
Blade - PPHOX
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
R89F-DS1225H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,760.00

฿ 4,079.80

FAN 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC24V Size 119x119
Thickness 25mm Properties Long Life Sensor output NA
Representative Standard CE / UL / CSA Maximum air flow (DC input voltage)(m3/min) 3.68 Maximum static pressure (DC input voltage)(Pa) 120
Power source, removable terminal Lead type Fan rotational speed High-Speed Axial fan basic format Resin blade series
Frame Shape Square Delivery Format Standard

Please check the type/dimensions/specifications of the part R89F-DS1225H in the DC Axial Fans R89F-D series.