1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twist Lock Cap

CONCENT

Twist Lock Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Panasonic AC outlet/inlet (option/others) twist lock cap.

 
Part Number
WF6215
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 225.00

CONCENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black
Rated 15A/125V Number of Positions 2P

Please check the type/dimensions/specifications of the part WF6215 in the Twist Lock Cap series.