1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DP Plug【100 Pieces Per Package】

DP Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,708.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Block unnecessary mounting holes on the panel
・ It is a hole plug that can be inserted just by pressing it with your finger
・ The mounting hole dimensions are compatible with snap bushings, allowing common use of mounting holes
・ The vent plug has a hole for ventilation
Color: Black

Part Number
DP-375
DP-625
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting hole dimensions (Panel)
(mm)
Head diameter (Part Name)
(mm)
Part Number

฿ 1,708.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

100 Pieces Per Package

16 Day(s) 9.511.92617

฿ 2,003.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

100 Pieces Per Package

16 Day(s) 15.918.22663

Loading...

  1. 1

Basic Information

Maximum plate thickness (Panel)(mm) 3.2 Overall length (Part Name)(mm) 10.3 Materials Nylon 66
Temperature characteristics(℃) -30 to 105 Combustibility 94V2