1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bridge Type OKIFLEX Unshielded

Bridge Type OKIFLEX Unshielded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,241.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Thanks to the cable's vertical symmetrical shape it is possible to make a batch connect from either end.
[Applications]
・ It is ideal for internal wiring in computers, terminal equipment, communication devices, control equipment and office equipment, etc.

 
Part Number
FLEX-B4 30-7/0.127 2651
FLEX-B4 40-7/0.127 2651
FLEX-B4 50-7/0.127 2651
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Cores
(Core)

฿ 4,241.08

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 5,418.24

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 6,963.24

CABLE 1 Piece(s) 7 Day(s) 1050

Loading...

  1. 1

Basic Information

AWG size(AWG) 28 Sheath (outer coating) material PVC Overall Length(m) 61
Rated Voltage 300V Shield NA Representative Standard UL
Sheath (outer coating) color Other Center line color scheme Brown-Red-Orange-Yellow-Green-Blue-Purple-Gray-White-Black 10 colors repeated