1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push-Button Switch for Emergency Stop (ø22/ø25) A22NE-PD/A22NE-P/A22E (Part Number)

Push-Button Switch for Emergency Stop (ø22/ø25) A22NE-PD/A22NE-P/A22E
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Push-in Plus terminal block type with lock lever interlocking contact function, shared with ø22 and ø25 (when using ring)
・ Shortening the body and changing the wiring direction contributed to the downsizing of the control panel
・ No loose wiring and less maintenance labor-hours
・ Up to 4 contacts can be combined in the contact configuration
・ IP65 oil resistant type (non-illuminated type) / IP65 (illuminated type) / IP69K High temperature and high pressure cleaning compatible (Pull reset type)
・ It is possible to detect whether the operation unit and switch unit are installed normally by opening and closing the contacts (Lock lever interlocking contact function)
・ All contacts work with the lock lever (Not only the NC contact but also the NO contact reverses the contact state. )

 
Part Number
A22NE-M-PD02-NSALE
A22NE-M-PD04-NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration

฿ 7,980.00

฿ 2,849.66

EMERGENCY STOP SWITCH 1 Piece(s) 38 Day(s) 2b

฿ 3,325.00

฿ 2,849.86

EMERGENCY STOP SWITCH 1 Piece(s) 38 Day(s) 4b

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø22 Operating part shape Mushroom shape Type Non-illuminated emergency stop pushbutton
Card included NA Terminal shape Insertion Terminal Name Plate NA
Color of Operating Unit Red Protective Structure Available Operating unit function Push to lock/turn to reset
Safety standards CE / UL / CUL / TUV / CCC Panel depth dimensions(mm) 87 Protective structure details IP65 oil resistant models
Reset function Turn reset Terminal specification Push-in Plus terminal block Lock lever function Lock lever interlocking contact function