1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter 40 mm LED Steady/Flashing Tower Lights STG40L

SIGNAL TOWER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

The special vertical contact structure of the lens allows for easy assembly and disassembly.

 
Part Number
STG40L-BZ-1-24-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,283.00

SIGNAL TOWER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø40
Rated Voltage(V) Other Number of Steps 1 Color (top stage) Red
Light Source LED Mounting Method Pole Mounting Buzzer (with/without) Available
Lighting/blinking Lighting Representative Standard CE Details of rated voltage(V) AC/DC24

Please check the type/dimensions/specifications of the part STG40L-BZ-1-24-R in the Outer Diameter 40 mm LED Steady/Flashing Tower Lights STG40L series.