1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Global Standard Cable CE-36 (BE)/LIS

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,578.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ CE&UL/cUL&TR-CU Global Standard Cable
・ It is compatible with NFPA70 and NFPA79 (Power limit circuit CL3)
・ Oil resistance, heat-resistance, flexibility
[Applications]
・ Wiring inside and outside the electric machine / tray wiring
・ Wiring in an oil environment

Part Number
CE-36(BE)/LIS 12CX0.75SQ+1CX2.5SQ-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,578.50

CABLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cable Standard Other Number of Contacts(core) 13 Conductor Cross-Sectional Area(mm2) 0.75+2.5
AWG Size(AWG) 18+14 Rated Voltage 300V Shield N/A
Safety Standards UL RECOGNIZED / UL LISTED / CSA(c-UL) / CE Properties Oil Resistance / Heat Resistance Sheath Color Gray
Ground Wires GY (Green/Yellow) Colored Sheath Material PVC (Polyvinyl Chloride) Insulator Material PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part CE-36(BE)/LIS 12CX0.75SQ+1CX2.5SQ-60 in the Global Standard Cable CE-36 (BE)/LIS series.