1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OTAX Operation Switch Rocker L Series (Part Number)

ROCKER SWITCH

OTAX Operation Switch Rocker L Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Snap-in rocker L series.
・ Products with neon lamp are available.
・ Using a product with a neon lamp has the following advantages.
(1) The neon lamp illuminated when the switch is ON or OFF prevents erroneous operation of the switch.
(2) By changing the arrangement or combination of the color of the operation part of the switch illuminated part, orange transparent, red transparent, and green transparent,
the ON/OFF state can be seen clearly even in a dark room.
Switch ON lighting, switch OFF lighting, and constant lighting are available.
(3) Since it is a snap-in type, it can be attached to the panel with single-action.

 
Part Number
LLA35L3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 350.00

ROCKER SWITCH 1 Piece(s) Quote Operating part color: green/transparent

Loading...

  1. 1

Basic Information

Type Rocker Illumination Available Contact (toggle, locker) SPST
Terminal shape Tab terminal #250 Representative Standard UL / CUL / TUV Current capacity(A) 16A
Bracket Snap-in rocker Operating part color: green/transparent

Please check the type/dimensions/specifications of the part LLA35L3 in the OTAX Operation Switch Rocker L Series series.