(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Daido Solderless Terminal MFG., ring crimp terminal with insulated coating for copper wire RAV (yellow)(straight type).
Shape | Round | Type | Crimp Terminal With Insulation | Insulation coating (color) | Yellow |
---|---|---|---|---|---|
Insulation material | Vinyl | Representative Standard | UL / CSA | Conforming wire range (stranded wire)(mm2) | 2.63 to 4.6 |
Inner Diameter d1(φ) | 4.9 |
How can we improve?
How can we improve?