1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TB-D Terminal Block Option Stopper (End Clip)【20 Pieces Per Package】

TERMINAL BLOCK TERMINAL

TB-D Terminal Block Option Stopper (End Clip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 842.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· This product is a metal fitting for fixing a terminal unit. 2 pcs. are required to assemble 1 set of rail-type terminal blocks
·TB-DS2 comes with a support bar that makes it difficult for the IEC 35 mm rail to be scratched

 
Part Number
TB-DS2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 842.80

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Type end clip Material Steel (chromate plating) Specifications No support bar, compatible with IEC 35 mm rails

Please check the type/dimensions/specifications of the part TB-DS2 in the TB-D Terminal Block Option Stopper (End Clip) series.