1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[TBU-E]Terminal Block / End Plate【20 Pieces Per Package】

TERMINAL BLOCK TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 435.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When assembling a rail-mounted terminal block (TBU), 2 pcs. are required for each capacity.

 
Part Number
TBU-15E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 435.51

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type End Plate Material Modified PPE resin Applicable Unit TBU-15R・15RU, TBU-20R・20RU, TBU-30R・30RU

Please check the type/dimensions/specifications of the part TBU-15E in the [TBU-E]Terminal Block / End Plate series.