1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[TBE]Fixed Terminal Block (Cost-Effective Type) Type A

[TBE]Fixed Terminal Block (Cost-Effective Type) Type A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

NITTO KOGYO CORPORATION, terminal block (ring crimp / spade terminal type) "TBE" Fixed Terminal Block (Cost-Effective Type) Type A.

 
Part Number
TBE-14
TBE-33
TBE-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)

฿ 140.95

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) M3.5 20

฿ 165.14

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) M440

฿ 213.52

TERMINAL BLOCK TERMINAL 1 Piece(s) 9 Day(s) M440

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1