1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Tube Fuse TF Series【2 Pieces Per Package】

BOARD MOUNT FUSES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TF-2001H
  • TF-2002H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

Glass Tube Fuse TF Series
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 2A
● Fuse sizes (Diameter X Length): 6.35 x 30 mm.
[Application]
Line protection of small TVs, radios, AV audio equipment, small household equipment, etc.

 
Part Number
TF-2020H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 41.16

BOARD MOUNT FUSES 1 Pack(s)

2 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) 250 Rated Current(A) 2 Fuse size Ø6.35 X 30Mm
Fusing property B Type Breaking capacity(kA) 0.1 Lead Wire NA
JAN Code 4901087105991

Please check the type/dimensions/specifications of the part TF-2020H in the Glass Tube Fuse TF Series series.