1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumitube A for General Use (Part Number)

TUBE HEAT-SHRINKABLE TUBE

Sumitube A for General Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.
  • The inner diameter size (nominal size) described in the catalog is
    not the tube fold diameter (flat fold width)
    but all means the diameter in a circular shape.

Product Description

Heat shrink tube for general use
[Features]
・ Materials: Electron beam cross-linked flexible polyolefin resin
・ Shrink temperature: 115°C or more
・ Shrink Ratio: Approx. 40%
・ Semi-transparent, with excellent oil resistance and chemical resistance.
[Applications]
・ Insulation, protection and reinforcement of cable terminals and cable connections
・ Color identification and binding of cables
・ Insulation and protection of resistors, capacitors, etc.
・ Corrosion-proof and galvanic corrosion of various pipes

 
Part Number
STA20K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 700.00

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 20.4 Shrinkage Rate less than 2:1 Material Polyolefin
Color Black Flame Retardant NA Adhesive NA
Tube Length(mm) 1000 Special Function/Application Chemical-Resistant / Other Nominal Size(mm) 20×0.3
Shrinkage temperature(°C or more) 115 Other Properties Oil Resistant

Please check the type/dimensions/specifications of the part STA20K in the Sumitube A for General Use series.