1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-to-Wire Connector Terminal Block PS7DW Series (Part Number)

TOOLS AND PARTS FOR ELECTRIC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for Servo amplifier input/output signals (forced stop input, electromagnetic brake interlock, failure signal, etc.) relaying.

Part Number
PS7DW-20V14B-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,533.00

TOOLS AND PARTS FOR ELECTRIC 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Connector MDR connector Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Supported equipment Other Dimension vertical(mm) 36.5 Dimension width(mm) 63
Dimension depth(mm) 60 Compatible Device Details PLC, servo motor encoder, linear encoder

Please check the type/dimensions/specifications of the part PS7DW-20V14B-F in the Wire-to-Wire Connector Terminal Block PS7DW Series series.