1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Wrap KS【5 Pieces Per Package】

CORRUGATED TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 958.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type.
[Features]
・ It protects the illumination lights and looks great on motorcycles, etc.
・ It has excellent flexibility and resilience, and wiring can be easily bundled.
・ It is possible to protect cable wear and bind at the same time.
・ The lead wire can be freely branched, making it ideal for mounting curved parts of cable ties.

Part Number
KS15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 958.00

CORRUGATED TUBE 1 Pack(s)

5 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Inner diameter(mm) 15 Outer diameter(mm) 18 Color Natural
Materials Polyethylene

Please check the type/dimensions/specifications of the part KS15 in the Spiral Wrap KS series.