(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·New mechanism using Cage Clamp spring method.
・ Safe and secure with a transparent housing.
・ Single wire, IV 7 stranded wires, and flexible stranded wire can be mixed.
・ Visible, easy, small, and will not loosen.
・ Single-action connection with soft lever operation.
・ In addition to indoor wiring applications, it can also be used for wiring general electric facilities, etc.
Part Number |
---|
WFR-2BP |
WFR-3BP |
WFR-5BP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 513.00 | CONNECTORS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | ||
฿ 513.00 | CONNECTORS | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | ||
฿ 513.00 | CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) |
Loading...
Applicable pin/contact | Other | Connector Shape | Square shape | Allowable Current(A) | 20 |
---|---|---|---|---|---|
Connection direction | Straight | Wire connection method | Crimp | V/W/X | Other |
Protection function (environmentally resistant) | NA | Connector series initials | V/W/X | Application | Cable Connection |
Representative Standard | PSE / UL / CSA |
How can we improve?
How can we improve?