UL1430, Lead-Free Irrax, V2 Insulation Cable (Including Bobbin Winding / Reel Processed Products)

Brand :
SUMITOMO_E_I

Caution

  • There is the same product with another part number. Please order with "UL1430."

Product Description

[Features]
・ UL and CSA standards are shared
・ Rated voltage 300 V, rated temperature 105°C
・ Passes vertical combustion test based on UL VM-1, CSA FT1 and Electrical Appliances and Materials Safety Act of Japan
・ Since the insulator is irradiated cross-linked and is thermally stable, it is difficult to melt even if it touches a soldering iron at 300 to 380°C
・ The overall diameter is thin, which is advantageous in terms of space factor
・ Local minimum thickness is 0.4 mm or more
[Bobbin winding / reel winding target product]
・ Products with "-R" or "-PPR" after the part number are eligible
Example)
・ Compressed paper reel type
UL1430-28-R-305-R
・ All combustion reel type
UL1430-28-R-305-PPR

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat