1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector PS7DS/PX7DS Series Slim Type (PS7DS-40V2)

TERMINAL BLOCK

Connector PS7DS/PX7DS Series Slim Type (PS7DS-40V2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Slim type with a width of 40 mm
・ Lineup of PX7DS series equipped with screw-up type terminal block and PS7DS series equipped with self-up type terminal block
・ The number of positions can be selected from 5 types: 20 positions, 25 positions, 37 positions, 40 positions, and 50 positions
・ There are 3 types of connector mounting directions: vertical type, horizontal type, and back side type
・ UL/C-UL standard certified product

Part Number
PS7DS-40V2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector details

฿ 3,350.00

TERMINAL BLOCK 1 Piece(s) Quote 10XG connector

Loading...

  1. 1

Basic Information

Connector Other Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Dimension vertical(mm) 40.5 Dimension width(mm) 158.4

Please check the type/dimensions/specifications of the part PS7DS-40V2 in the Connector PS7DS/PX7DS Series Slim Type series.

Products with similar specification

Part Number
PS7DS-40V4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnector details

฿ 3,350.00

1 Piece(s) Quote 10HIF connector