(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anywire PLC (unit dedicated for wire saving) ASLINKTERMINAL Slave Integrated Small Terminal.
Type | Slave station | Control Type Network Varieties | General purpose communication | Additional Function | Input/Output |
---|---|---|---|---|---|
Connection Terminal | Connector | Mounting Method | DIN mount | Representative Standard | UL |
Size(mm) | 21×100×37.1 | Type details | Terminal | Input/output specifications | DC input / Tr output |
Please check the type/dimensions/specifications of the part BL296XB-08F-4-20 in the ASLINKTERMINAL Slave Integrated Small Terminal series.
How can we improve?
How can we improve?