1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASLINKER Slave Cable Type (4-Wire Type)

ADAPTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • BL287□B-02F□-CC20
  • ADP-87
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

Anywire PLC (unit dedicated for wire saving) ASLINKER Slave Cable Type (4-wire type).

 
Part Number
ADP-87
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 283.00

ADAPTER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Type Other Control Type Network Varieties Other Size(mm) 40.2×20.2×11
Type details Adapter Input/output specifications N/A

Please check the type/dimensions/specifications of the part ADP-87 in the ASLINKER Slave Cable Type (4-Wire Type) series.