1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weather Resistant Metric Thread Cable Gland RMW Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A weather resistant cable gland using silicone rubber that is resistant to ultraviolet rays and aging degradation.
・ It is ideal for wiring waterproof equipment outdoors.

 
Part Number
RMW8L-4B
RMW40L-27S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Color Screw Size Color Screw Standard Mounting hole diameter φ
(mm)
Conforming cable diameter
(mm)
Dimension L
(mm)

฿ 192.00

CABLE GLAND 5 Piece(s) 8 Day(s) 2.5~4mmBlackM8×1.25BlackM8 × 1.258.22.5 to 413

฿ 280.12

CABLE GLAND 1 Piece(s) 8 Day(s) 18~27mmGreyM40×1.5Light grayM40 × 1.540.318 to 2718

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Protection Function (Environmental Resistance) Waterproof / Flame Retardance / Weatherability Type Cable Gland Material Main body: Polyamide 66 (PA66) / Rubber bushing: Silicone rubber