1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AGE EMC Shielded Cable Gland

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 439.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Protection rating IP69K, IP68. (Water resistant to 20 m depth for 30 minutes)
・ The shield contact spring allows to accommodate an EMC shield and ground.
・ Main Body Material: Brass, rubber bushing material: Elastomer. (TPE)
・ Temperature range: -60℃ to +100℃。

Part Number
AGE16-10.5SALE
AGE20-15SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 487.62

฿ 256.54

AGE EMC SHIELDED CABLE GLAND 1 Piece(s) Same day 10

฿ 439.87

฿ 289.17

AGE EMC SHIELDED CABLE GLAND 1 Piece(s) Same day 10

Loading...

  1. 1