1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

THB387E Panel Mount Waterproof Wire-to-Wire Connector

CABLE GLAND

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • From the viewpoint of safety, the connector should be connected with female (socket side) to the inlet side and the male (plug side) to the outlet side.

Product Description

A panel mount type waterproof connector that is compact and easy to use.
[Features]
・ Insertion and removal are possible while mounted on a panel or housing.
・ The connection method is a screw type for easy work.

Part Number
THB387E-4P-M20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 759.86

CABLE GLAND 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Combination use male/female Wire connection method Fasten With Screws Allowable Current(A) 17.5
Connection direction Straight Allowable Voltage(V) AC450 Protection function (environmentally resistant) Available
Application Panel Mount Connector Shape Round Connector series initials S/T/U
S/T/U THB387E

Please check the type/dimensions/specifications of the part THB387E-4P-M20 in the THB387E Panel Mount Waterproof Wire-to-Wire Connector series.