(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This is a bare crimp terminal tube in which an insulator is inserted and fixed, and is used for connection parts that require insulation.
・ There are V type and BT type depending on the shape of the insulator. Please use BT type when crimping thick film electric wire.
・ The crimp tool requires a dedicated tool for insulated terminals.
Part Number |
---|
V2-YAS4 RED |
Part Number | Price | Name | Minimum Order Qty. | Related To | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Conforming wire size (AWG) | Internal Diameter (φ) | Outer Diameter (mm) | Insulation coating (color) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 261.85 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | Y Type | 16~14 | 4.4 | 6.8 | Red | 20.5 |
Loading...
Type | Crimp Terminal With Insulation |
---|
How can we improve?
How can we improve?