1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Sleeve With Insulated Coating VB Type【100 Pieces Per Package】

Crimping Sleeve With Insulated Coating VB Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 424.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for connecting cables. Crimp terminal for straight butt. Comes with a coating that can be used for insulation.

Part Number
VB-1.25 RED
VB-2 BLUE
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipConforming wire size
(AWG)
Internal Diameter
(φ)
Outer Diameter
(mm)
Insulation coating (color)

฿ 424.49

CRIMPING TERMINAL OPTION 1 Pack(s)

100 Pieces Per Package

3 Day(s) 22~161.73.3Red

฿ 519.03

CRIMPING TERMINAL OPTION 1 Pack(s)

100 Pieces Per Package

3 Day(s) 16~142.33.9Blue

Loading...

  1. 1

Basic Information

Shape Sleeve ring type Type Crimp Terminal With Insulation Overall Length(mm) 25