1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lighting Connector 294 Series

Lighting Connector 294 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
·External connection of solid wire, stranded wire, and stranded conductors.
·Universal conductor termination (AWG, metric).
·Strain relief plate can be retrofitted.

 
Part Number
294-4002
294-4005
294-4012
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSVoltage marking

฿ 62.91

TERMINAL BLOCK TERMINAL 10 Piece(s) 7 Day(s) 10N/A

฿ 108.14

TERMINAL BLOCK TERMINAL 10 Piece(s) 7 Day(s) 10N/A

฿ 62.91

TERMINAL BLOCK TERMINAL 10 Piece(s) 7 Day(s) 10N-L

Loading...

  1. 1

Basic Information

Mounting Method DIN rail mount Number of input/outputs 1 to 1 Wiring Method Screwless
Parts/Completed products Individual parts Rated current (IEC)(A) 16 Terminal Block Structure No snap-in mounting foot