1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

h Branch Connector 890 Series

TERMINAL BLOCK TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
·Protection from incorrect mating and maintenance free.
·Compact design with 4.4 mm pole spacing.

 
Part Number
890-636
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 357.20

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Color Black Features Protects From Mismatch and Maintenance-Free
Product Type h Branch Connector Color Black Number of compatible positions 3
Specifications One side output, 3 locking lever