8-Channel Digital Output 750 Series

Brand :
WAGO

Caution

    Product Description

    [Features]
    ・ This digital output module has an output of 8 channels with a 2-wire connection while being only 12 mm wide.
    ・ This module sends binary control signals from automation equipment to connected actuators (for example, contactors, transmitters, relays, and other electrical loads).
    ・ This module has a Push-in CAGE CLAMP terminal structure at the connection part, so a solid wire can be directly inserted.
    ・ An optocoupler is built-in, and there is electrical isolation between the field side and the system.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat