(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-performance, high-quality microSD card (MLC) capable of long-term video recording.
[Features]
・ Includes a microSD-SD card adapter.
・ High-capacity and high-speed recording type ideal for video storage for surveillance cameras and drive recorders.
・ The controller function extends the life of the SD card.
・ Before shipment, read/write testing of all cards & all memory locations is performed to greatly reduce the initial failure rate.
[Applications]
・ For industrial equipment that requires reliability.
・ Writing large data files such as movies.
· Surveillance camera · Drive recorders · Action cameras · Professional cameras · 4K cameras.
Part Number |
---|
RP-SMTE16SWC |
RP-SMTE32SWC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 2,158.11 ฿ 1,099.99 | MEMORY CARD | 1 Piece(s) | Same day | 16GB | ||
฿ 4,216.86 ฿ 2,198.25 | MEMORY CARD | 1 Piece(s) | Same day | 32GB |
Loading...
Type | microSD | Memory card standard | SDHC | SD speed class | 10 |
---|---|---|---|---|---|
UHS Speed Class | 3 | UHS Supported | UHS-Ⅰ |
How can we improve?
How can we improve?