1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT12G Programmable Display

GT12G Programmable Display
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A programmable display with a slim body and 4.6-inch half-QVGA LCD for best-in-class visibility.
[Features]
・ 4.6-inch, half QVGA TFT monochrome LCD with high contrast and wide viewing angle.
・ High-definition half QVGA (320 x 120) liquid crystal display that is easy to see clearly.
・ Analog touch method does not show unsightly dots or lines on the display.
・ Switches and characters can be freely sized and arranged. Any font can be displayed in any size (10 to 120 dots).
・ Minimum 8 x 8 dot switch can be moved in 1-dot units.
・ The power supply is isolated via transformer to further improve reliability.
・ IP67 compatible.
・ Can be displayed vertically in narrow spaces, increasing the degree of freedom in system design.

Part Number
AIG12GQ02D
AIG12GQ03D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame color

฿ 27,634.00

PROGRAMMABLE DISPLAY 1 Piece(s) 15 Day(s) [Black] Pure Black

฿ 23,150.00

PROGRAMMABLE DISPLAY 1 Piece(s) 61 Day(s) [Other] Brushed Silver

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen TFT Monitor screen size(Inch) 4.6
Maximum Compatible Resolution 320×120 Display color(colors) Monochrome (8 bit) Input Voltage 24 V DC
Multi-language support Available Protection function (environmentally resistant) Available Representative Standard CE / UL / CUL
Dimension height(mm) 74 Dimension width(mm) 146 Dimension depth(mm) 36
Display blacklight 3-color LED (green / orange / red) Communication port RS232C SD memory card slot NA
External interface USB Mini-B User's memory:Capacity 2 Mbyte