1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BLR/PLR Series ø80 mm Pilot Light

CONNECTORS OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,123.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large pilot light (input 100/110 V AC with transformer), Lens: red, With LED bulb with diffuser, visible from the side.

 
Part Number
PLR-100RLHS-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,123.15

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole Size ø30.5 Color Red Shape Round
Rated Voltage(V) AC/DC24V Light Source LED Protection function (environmentally resistant) Available

Please check the type/dimensions/specifications of the part PLR-100RLHS-C in the BLR/PLR Series ø80 mm Pilot Light series.