1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Terminal Block for In-line 862 Series【10 Pieces Per Package】 (WTB30-2)

TERMINAL BLOCK TERMINAL

Single-Action Terminal Block for In-line 862 Series (WTB30-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

A compact terminal block that allows for single-action connection by simply pressing the stranded wire and inserting the solid wire.

 
Part Number
WTB30-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,245.28

TERMINAL BLOCK TERMINAL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 2 to 2 Rated current (JIS)(A) 32

Please check the type/dimensions/specifications of the part WTB30-2 in the Single-Action Terminal Block for In-line 862 Series series.

Products with similar specification

Part Number
WTB30-3
WTB30-4
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,693.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 10

฿ 2,863.53

1 Pack(s)

10 Pieces Per Package

19 Day(s) 10