(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-action connection of stranded wires / solid wires by lever operation. Large size for 6 mm2 cable.
Connector Shape | Square shape | Connector series initials | V/W/X | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Current(A) | 30 | Wire connection method | Crimp |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Representative Standard | PSE |
Please check the type/dimensions/specifications of the part WFR-2L in the Single-Action Connector WFR-L Series series.
Part Number |
---|
WFR-3L |
WFR-5L |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,343.00 | 1 Pack(s) | 30 Pieces Per Package | 40 Day(s) | ||
฿ 1,120.00 | 1 Pack(s) | 15 Pieces Per Package | 40 Day(s) |
How can we improve?
How can we improve?