1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastener Tube

SHEET TYPE TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can easily do bundling works using the dedicated slider
·Since it can be easily attached and detached, testing and maintenance time can be greatly reduced
・ It can be cut to any length and used, so there is no loss and it is economical
·Dust and oil do not get inside the tube because the entire surface is closely adhered to tubes
·Especially, it is excellent in insulation, flame retardancy and flexibility
[Use]
·Please use for cable bundling and protection for distribution boards, labor-saving equipment, machine wiring, and electrical works, etc.

 
Part Number
FT-15
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 250.00

SHEET TYPE TUBE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Fixing Method Fastener Shield compatible NA Application/special functions Flame Retardant
Internal Diameter(mm) 15 Overall Length(m) 50 Color Black
Tool used NA

Please check the type/dimensions/specifications of the part FT-15 in the Fastener Tube series.