1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Tube HTY Type

SHEET TYPE TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 41,678.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used for a wide range of applications such as spatter receiving sheets during welding and fusing works and cable protection when using fire. In addition, it is a nonflammable material certified by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.

 
Part Number
HTY-50
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 41,678.45

SHEET TYPE TUBE 1 Piece(s) Available 9 Day(s)

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Internal Diameter(mm) 50 Overall Length(m) 10
Shield compatible NA Application/special functions Flame Retardant Color Gray
Tool used NA

Please check the type/dimensions/specifications of the part HTY-50 in the Hook Tube HTY Type series.